??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22710.0982 Ball-Ended Thrust Screw
HELP_VARIABLE
Company
Halder
Description
EH 22710. - Ball-Ended Thrust Screws, headed / flat-faced ball, ribbeds surface
Bill of material
22710.0982 Ball-Ended Thrust Screw
BESTNR
Ref. No.
22710.0982
AUS
Version
flat-faced ball, ribbed surface, steel
D1
Thread
M 24
ROT
°
L2
60 mm
D2
36 mm
D3
15.8 mm
L3
24 mm
L4
9.0 mm
KG
ball
18.0 mm
SW
19 mm
BESTA
Load capacity for static load max.
120 kN
G
Weight
326 g
Embedded user actions